IESNA:LM-63-2002
[TEST]P942370
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32037
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2922.4 2904.1 2865.8 2832.5 2824.2 2827.5 2837.5 2855.8 2872.5 2877.5
2879.1 2904.1 2955.7 3040.6 3182.2 3382 3625.1 3918.2 4292.9 4739.1
5245.4 5864.8 6615.8 7470.1 8389.3 9376.7 10324.2 10765.5 10119.4 7819.8
4254.6 1200.6 368 218.1 124.9 51.6 0
2922.4 2912.4 2872.5 2839.2 2830.8 2832.5 2842.5 2860.8 2875.8 2880.8
2884.1 2910.8 2960.7 3050.6 3188.9 3390.3 3636.8 3931.5 4316.2 4762.5
5285.3 5923.1 6704.1 7540 8475.8 9488.3 10415.8 10815.4 10017.8 7644.9
4056.4 1125.7 356.4 199.8 116.6 46.6 0
2922.4 2909.1 2870.8 2835.8 2820.8 2822.5 2827.5 2837.5 2844.2 2850.8
2860.8 2889.1 2942.4 3027.3 3167.2 3352 3588.5 3868.3 4229.6 4670.9
5222.1 5911.4 6720.7 7619.9 8552.4 9541.6 10475.7 10962 10370.8 8257.7
4902.3 1808.4 482.9 239.8 141.5 55 0
2922.4 2902.4 2865.8 2827.5 2807.5 2802.5 2805.9 2807.5 2807.5 2819.2
2835.8 2867.5 2920.8 3004 3123.9 3300.4 3535.2 3821.6 4183 4622.6
5218.7 5931.4 6840.6 7864.7 8913.8 9942.9 10903.7 11446.6 11146.8 9584.9
6580.9 3183.9 959.2 349.7 169.9 53.3 0
2922.4 2902.4 2867.5 2827.5 2802.5 2797.5 2800.9 2800.9 2800.9 2814.2
2844.2 2872.5 2917.4 2989 3097.3 3260.5 3496.9 3791.7 4154.7 4617.6
5228.7 6043 7093.7 8337.6 9616.5 10762.2 11686.3 12272.5 12342.4 11543.1
9205.2 5536.8 2351.3 599.5 201.5 46.6 0
2922.4 2897.4 2862.5 2822.5 2795.9 2790.9 2795.9 2802.5 2802.5 2815.8
2847.5 2870.8 2905.8 2982.4 3097.3 3260.5 3490.3 3791.7 4161.3 4649.2
5287 6162.9 7338.5 8772.3 10227.6 11491.5 12417.4 13106.8 13529.7 13260
11493.2 8069.5 3864.9 1213.9 258.1 59.9 0
2922.4 2902.4 2865.8 2824.2 2797.5 2790.9 2794.2 2800.9 2800.9 2814.2
2844.2 2875.8 2920.8 2994 3107.3 3273.8 3506.9 3800 4166.3 4629.2
5240.4 6056.3 7112.1 8337.6 9603.2 10773.8 11739.6 12412.4 12502.3 11623.1
9416.7 5749.9 2259.7 582.8 168.2 45 0
2922.4 2905.8 2870.8 2829.2 2802.5 2795.9 2800.9 2805.9 2810.9 2824.2
2845.8 2880.8 2937.4 3022.3 3143.9 3312.1 3550.2 3839.9 4201.3 4654.2
5253.7 6009.7 6923.9 7921.3 8942.1 9972.9 10950.3 11498.2 11123.5 9659.8
6769 3253.8 970.8 364.7 173.2 53.3 0
2922.4 2910.8 2874.1 2834.2 2812.5 2809.2 2815.8 2829.2 2840.8 2852.5
2867.5 2897.4 2955.7 3047.3 3183.9 3372 3606.8 3891.6 4247.9 4679.2
5225.4 5903.1 6697.4 7565 8470.9 9450 10412.5 10897 10387.5 8639
5458.5 2144.8 614.5 293.1 156.5 63.3 0
2922.4 2914.1 2875.8 2835.8 2817.5 2815.8 2827.5 2850.8 2870.8 2882.5
2894.1 2924.1 2979 3072.3 3215.5 3417 3663.4 3961.5 4327.8 4770.8
5283.7 5921.4 6655.8 7480.1 8356 9326.8 10250.9 10614 9927.9 7706.5
4222.9 1272.2 388 196.5 104.9 41.6 0
2922.4 2912.4 2875.8 2835.8 2817.5 2817.5 2829.2 2850.8 2872.5 2882.5
2892.4 2917.4 2974 3062.3 3203.8 3400.3 3645.1 3956.5 4324.5 4744.1
5248.7 5859.8 6590.8 7420.1 8256 9226.9 10171 10617.3 10037.8 7938
4497.7 1413.8 409.6 213.1 109.9 38.3 0
